Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.203.9753.0 |
|---|---|
| article description | installation terminal WKIS 2,5 D-D |
| EAN | 4015573852204 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 269 mm |
|---|---|
| width packed | 116 mm |
| height packed | 60 mm |
| gross weight packed | 810 g |
| net weight single part | 15.11 g |
| volume packed | 1872 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview