Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.203.9853.0 |
---|---|
article description | installation terminal WKIS 2,5 D-D-SL |
EAN | 4015573852211 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 269 mm |
---|---|
width packed | 116 mm |
height packed | 60 mm |
gross weight packed | 905 g |
net weight single part | 16.9 g |
volume packed | 1872 ccm |