Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.503.8055.0 |
---|---|
article description | initiator terminal WK2,5-4 KI/U-PGN /V0 |
EAN | 4015573507807 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 325 mm |
---|---|
width packed | 125 mm |
height packed | 58 mm |
gross weight packed | 1420 g |
net weight single part | 14.2 g |
volume packed | 2356 ccm |
Eldas Number
158661136