Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.503.7055.0 |
---|---|
Article description | Initiator terminal WK 2,5-4 KOI /U /V0 |
EAN | 4015573601741 |
Order Unit | 50 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 199 mm |
---|---|
Width packed | 130 mm |
Height packed | 54 mm |
Gross weight packed | 910 g |
Net weight single part | 16.94 g |
Volume packed | 1397 ccm |