Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.503.7655.0 |
---|---|
article description | initiator terminal WK 2,5-4 KI SL-PRT /V0 |
EAN | 4015573611733 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 322 mm |
---|---|
width packed | 126 mm |
height packed | 65 mm |
gross weight packed | 2130 g |
net weight single part | 20.09 g |
volume packed | 2637 ccm |