Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.503.7355.0 |
|---|---|
| article description | initiator terminal WK 2,5-4 KI SL /V0 |
| EAN | 4015573507869 |
| order unit | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 322 mm |
|---|---|
| width packed | 126 mm |
| height packed | 65 mm |
| gross weight packed | 2120 g |
| net weight single part | 19.88 g |
| volume packed | 2637 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
Eldas Number
158652136
To overview