Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.353.1535.2 |
---|---|
article description | hood HD GOT GG 15 M25 50 A2 |
EAN | 4015573625891 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 200 mm |
height packed | 33 mm |
gross weight packed | 117 g |
net weight single part | 102.6 g |
volume packed | 429 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |