Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.704.4155.0 |
---|---|
Article description | Fuse terminal WKFN 4 FSI |
EAN | 4049088011610 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369095 |
Packaging dimensions
Length packed | 316 mm |
---|---|
Width packed | 170 mm |
Height packed | 52 mm |
Gross weight packed | 1287 g |
Net weight single part | 11.98 g |
Volume packed | 2793 ccm |