Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.504.4055.0 |
---|---|
article description | fuse terminal WK 4 TKG/U /V0 |
EAN | 4015573527188 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 257 mm |
---|---|
width packed | 127 mm |
height packed | 54 mm |
gross weight packed | 1035 g |
net weight single part | 9.495 g |
volume packed | 1762.506 ccm |
Eldas Number
158610236