Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 58.504.8155.9 |
---|---|
article description | function terminal WT 4 E GU |
EAN | 4049088186172 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 309 mm |
---|---|
width packed | 157 mm |
height packed | 71 mm |
gross weight packed | 1895 g |
net weight single part | 17.857 g |
volume packed | 3444 ccm |