Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.203.5155.0 |
---|---|
article description | feed-through terminal WTP 2,5/4 D2/2 |
EAN | 4049088181191 |
order unit | 100 piece(s) |
country of origin | IN |
customs tariff number | 85369010 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 130 mm |
height packed | 40 mm |
gross weight packed | 1250 g |
net weight single part | 11.7 g |
volume packed | 1560 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |