Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 58.504.5055.6 |
---|---|
Article description | Feed-through terminal WT 4 D1/2 BL |
EAN | 4049088164538 |
Order Unit | 100 piece(s) |
Country of origin | RS |
Customs tariff number | 85369010 |
Dimensions
Length packed | 318 mm |
---|---|
Width packed | 125 mm |
Height packed | 60 mm |
Gross weight packed | 1317 g |
Net weight single part | 12.5 g |
Volume packed | 2385 ccm |
Eldas Number
158150256