Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 58.503.0055.0 |
|---|---|
| article description | feed-through terminal WT 2,5 |
| EAN | 4049088154027 |
| Minimum order quantitiy | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 261 mm |
|---|---|
| width packed | 108 mm |
| height packed | 54 mm |
| gross weight packed | 765 g |
| net weight single part | 7.2 g |
| volume packed | 1522 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
Eldas Number
158130136
To overview