Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.535.0155.6 |
---|---|
article description | feed-through terminal WKN35 / U BL / V0 |
EAN | 4015573488014 |
order unit | 20 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 175 mm |
---|---|
width packed | 140 mm |
height packed | 75 mm |
gross weight packed | 1478.4 g |
net weight single part | 71.11 g |
volume packed | 1837.5 ccm |
Eldas Number
158120756