Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.704.5155.0 |
---|---|
article description | feed-through terminal WKFN 4 D2/2/35 |
EAN | 4015573767133 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 316 mm |
---|---|
width packed | 170 mm |
height packed | 52 mm |
gross weight packed | 1365 g |
net weight single part | 12.9 g |
volume packed | 2793 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |