Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.704.5055.0 |
---|---|
article description | feed-through terminal WKFN 4 D1/2/35 |
EAN | 4015573767119 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 290 mm |
---|---|
width packed | 155 mm |
height packed | 53 mm |
gross weight packed | 1095 g |
net weight single part | 10.3 g |
volume packed | 2382 ccm |
Eldas Number
158530236