Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.704.5055.6 |
---|---|
Article description | Feed-through terminal WKFN 4 D1/2/35 BLAU |
EAN | 4015573767126 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 290 mm |
---|---|
Width packed | 155 mm |
Height packed | 53 mm |
Gross weight packed | 1104 g |
Net weight single part | 10.3 g |
Volume packed | 2382 ccm |
Eldas Number
158530256