Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.0055.0 |
---|---|
article description | feed-through terminal WKFN 2,5 /35 |
EAN | 4015573718326 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 214 mm |
---|---|
width packed | 134 mm |
height packed | 45 mm |
gross weight packed | 595 g |
net weight single part | 5.5 g |
volume packed | 1291 ccm |
Eldas Number
158510136