Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.5053.6 |
---|---|
article description | feed-through terminal WKF 2,5/D1/2/35 BLAU |
EAN | 4015573346703 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 320 mm |
---|---|
width packed | 109 mm |
height packed | 45 mm |
gross weight packed | 880 g |
net weight single part | 7.98 g |
volume packed | 1570 ccm |