Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.203.9155.0 |
|---|---|
| article description | earth terminal WTP 2,5/4 D2/2 PE |
| EAN | 4049088181184 |
| order unit | 100 piece(s) |
| country of origin | IN |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 300 mm |
|---|---|
| width packed | 130 mm |
| height packed | 40 mm |
| gross weight packed | 1515 g |
| net weight single part | 14.5 g |
| volume packed | 1560 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview