Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 58.504.9255.0 |
---|---|
article description | earth terminal WT 4 E PE |
EAN | 4049088164477 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 309 mm |
---|---|
width packed | 157 mm |
height packed | 71 mm |
gross weight packed | 2285 g |
net weight single part | 22.3 g |
volume packed | 3444 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |