Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 58.504.9355.0 |
|---|---|
| article description | earth terminal WT 4 D1/2 PE |
| EAN | 4049088164095 |
| order unit | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 318 mm |
|---|---|
| width packed | 125 mm |
| height packed | 60 mm |
| gross weight packed | 1580 g |
| net weight single part | 15.1 g |
| volume packed | 2385 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
Eldas Number
158150266
To overview