Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.704.9155.0 |
---|---|
Article description | Earth terminal WKFN 4 D2/2/SL/35 |
EAN | 4015573767188 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 316 mm |
---|---|
Width packed | 170 mm |
Height packed | 52 mm |
Gross weight packed | 1580 g |
Net weight single part | 15.1 g |
Volume packed | 2793 ccm |