Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.704.9355.0 |
|---|---|
| article description | earth terminal WKFN 4 D1/2/SL/35 |
| EAN | 4015573767201 |
| order unit | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 290 mm |
|---|---|
| width packed | 155 mm |
| height packed | 53 mm |
| gross weight packed | 1295 g |
| net weight single part | 12.3 g |
| volume packed | 2382 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
Eldas Number
158530266
To overview