Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.704.9053.0 |
|---|---|
| article description | earth terminal WKF 4 SL / 35/V0 |
| EAN | 4015573350793 |
| order unit | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 307 mm |
|---|---|
| width packed | 128 mm |
| height packed | 45 mm |
| gross weight packed | 1533.1 g |
| net weight single part | 14.69 g |
| volume packed | 1768 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview