Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.703.5055.6 |
---|---|
Article description | Duo-modular terminal WKFN 2,5 D1/2/35 BLAU |
EAN | 4015573729308 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 265 mm |
---|---|
Width packed | 134 mm |
Height packed | 45 mm |
Gross weight packed | 775 g |
Net weight single part | 7.4 g |
Volume packed | 1598 ccm |
Eldas Number
158530156