fordeler GST18I5V 3P1 V SW
Vare nummer 92.050.0353.1
GST18I5 5-pol Fordelerblok 250/400V/20A 1I/3O sort
No longer available!
Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad
Array
92.050.0353.1 | |
fordeler GST18I5V 3P1 V SW | |
EAN | 4015573381681 |
Ordre enhed | 60 St |
DE | |
85366990 |
Emballagens dimensioner
343 mm | |
204 mm | |
165 mm | |
3439,98 g | |
56 g | |
11546 ccm | |
pap | |
60 St |
Eldas Number
157860708