Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad
Array
92.040.1053.1 | |
fordeler GST18I4V 2P1T V SW | |
EAN | 4015573655898 |
Ordre enhed | 100 St |
RS | |
85366990 |
Emballagens dimensioner
343 mm | |
204 mm | |
165 mm | |
3320 g | |
31,1 g | |
11546 ccm | |
pap | |
100 St |
Eldas Number
157861618