Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Array
92.257.1064.1 | |
Konfektioneret kabel GST18I5KS-S 15H 10SW | |
EAN | 4015573679344 |
Ordre enhed | 30 St |
CZ | |
85444290 |
Emballagens dimensioner
398 mm | |
302 mm | |
198 mm | |
5790 g | |
151 g | |
23799 ccm | |
pap | |
30 St |
Eldas Number
157881678