Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.325.2528.0 |
---|---|
article description | bottom HD GUT GP 25 50 A |
EAN | 4015573230965 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 200 mm |
height packed | 30.5 mm |
gross weight packed | 120 g |
net weight single part | 108.55 g |
volume packed | 500 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |