distributor GST18I4Z 1P1 SW
Articlenr. 99.453.9910.0
gesis® CLASSIC intermediate coupling, lockable, without fastening option, number of poles 4, rated voltage 250 V / 400 V, rated current 20 A, number of inputs 1, number of outputs 1, color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.453.9910.0 |
---|---|
article description | distributor GST18I4Z 1P1 SW |
EAN | 4049088004773 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 2400 g |
net weight single part | 15.8 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |