Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.050.6153.1 |
---|---|
article description | distributor RST20I5B 3A1 F VG 4SW |
EAN | 4015573936751 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85371098 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 134 mm |
height packed | 69 mm |
gross weight packed | 425 g |
net weight single part | 402.31 g |
volume packed | 1711 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
157861178