distributor GST18I3VS2G1 V S SW
Articlenr. 92.030.0353.1
gesis® CLASSIC switch module series switch, with fastening option to 07.413.6853.1/0, number of poles 3, rated voltage 250 V, rated current 20 A, number of inputs 1, number of outputs 4, color of coding/ contact carrier multi-colored
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.030.0353.1 |
---|---|
article description | distributor GST18I3VS2G1 V S SW |
EAN | 4049088252372 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 1780 g |
net weight single part | 83.9 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |