Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.030.0953.0 |
---|---|
article description | distributor GST18I3V 5P1 BV WS |
EAN | 4049088391903 |
order unit | 90 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 4860 g |
net weight single part | 53 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 90 piece(s) |
Eldas Number
157800368