Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.030.6953.0 |
---|---|
article description | distributor GST18I3V 3P1 B V WS |
EAN | 4049088350726 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 170 mm |
---|---|
width packed | 135 mm |
height packed | 90 mm |
gross weight packed | 785 g |
net weight single part | 35.99 g |
volume packed | 2065.5 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |
Eldas Number
157800348