UPS Module USV-DC WIPOS UPS 24-30
Articlenr. 81.000.6220.0
"The wipos UPS in combination with a battery module and a wipos power supply provides instantaneous protection from input power interruption, input 22,5-28 V DC, Batterie input 19,2-27,6 V DC, load output 22-27,5 V DC / max. 30 A, relay signal output for DC IN, battery discharge and battery fault, W x H x D: 54 x 90 x 115 mm"
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.000.6220.0 |
---|---|
article description | UPS Module USV-DC WIPOS UPS 24-30 |
EAN | 4049088126574 |
order unit | 1 piece(s) |
country of origin | TW |
customs tariff number | 85044095 |
packaging dimensions
length packed | 90 mm |
---|---|
width packed | 54 mm |
height packed | 114 mm |
gross weight packed | 451 g |
net weight single part | 370 g |
volume packed | 554.04 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |