distribution box CPO 3P GST/6xGST
Articlenr. 98.530.1203.1
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised power distribution. In the distribution box made of 1 mm galvanised sheet steel, one 5-pole gesis® CLASSIC serves as input for the fixed wiring. Six 3-pole gesis® CLASSIC outputs are available for power distribution. This means that the 3-phase supply can be tapped twice for each phase and can be connected in a pluggable manner. The six 3-pole gesis® CLASSIC outputs are colour-coded in black.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 98.530.1203.1 |
---|---|
article description | distribution box CPO 3P GST/6xGST |
EAN | 4049088645594 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85371098 |
packaging dimensions
length packed | 780 mm |
---|---|
width packed | 500 mm |
height packed | 400 mm |
gross weight packed | 19740 g |
net weight single part | 1800 g |
volume packed | 174674 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |