connector RST25I3S S1AZRW V BG03
Articlenr. 96.032.4454.3
RST® CLASSIC connector, straight, for illumination cable, number of poles 3, male, connection type screw connection, rated voltage 250 V, rated current 25 A, cable diameter 5.3 - 13.3 mm, illumination cable (13.3x5.3), color of coding/ contact carrier concrete grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.032.4454.3 |
---|---|
article description | connector RST25I3S S1AZRW V BG03 |
EAN | 4049088572104 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 4165 g |
net weight single part | 38.725 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |