connector GST15I5S S1 ZR1 W PB01
Articlenr. 91.952.4453.0
gesis® MINI connector, straight, number of poles 5, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 16 A, cable diameter 8.5 - 12.5 mm, color of coding/ contact carrier pastel blue
Price
![](/static/com.wieland.context.default/img/spinner.gif)
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.952.4453.0 |
---|---|
article description | connector GST15I5S S1 ZR1 W PB01 |
EAN | 4049088039676 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 340 mm |
---|---|
width packed | 154 mm |
height packed | 124 mm |
gross weight packed | 1224.05 g |
net weight single part | 21.1 g |
volume packed | 6493 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
157806538