Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.516.9055.0 |
---|---|
article description | earth terminal WKN 16 SL |
EAN | 4015573500136 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 322 mm |
---|---|
width packed | 126 mm |
height packed | 65 mm |
gross weight packed | 3026 g |
net weight single part | 58.9 g |
volume packed | 2637 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
158120566