Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.510.9055.0 |
---|---|
article description | earth terminal WKN 10 SL |
EAN | 4015573500129 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 269 mm |
---|---|
width packed | 116 mm |
height packed | 60 mm |
gross weight packed | 2572.5 g |
net weight single part | 45.37 g |
volume packed | 1872 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
158120466