Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.641.3170.0 |
---|---|
article description | light grid SLD-4TR3-1-70 |
EAN | 4049088204111 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1060 mm |
---|---|
width packed | 165 mm |
height packed | 70 mm |
gross weight packed | 2546.3 g |
net weight single part | 2032.3 g |
volume packed | 12243 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |