PCB pin header 8813 S/ 8 G OB THR
Articlenr. 27.626.0808.0
PCB pin header, 8 poles, with solder pin (1.5mm, tin plated), pitch: 3.81 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.626.0808.0 |
---|---|
article description | PCB pin header 8813 S/ 8 G OB THR |
EAN | 4049644016875 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 130 mm |
---|---|
width packed | 90 mm |
height packed | 40 mm |
gross weight packed | 105.4 g |
net weight single part | 1.65 g |
volume packed | 468 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |