cable assembly GST18I5KSBS 15C 25WS
Artikelnr. 92.257.2550.2
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 2.5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier white
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 92.257.2550.2 |
---|---|
article description | cable assembly GST18I5KSBS 15C 25WS |
EAN | 4049088412929 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6659.295 g |
net weight single part | 422.22 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |