cable assembly GST18I5KSB- 15H 60TB05
Artikelnr. 92.257.6063.8
gesis® CLASSIC connection cable, female - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class Eca, total length 6 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier turquoise blue
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 92.257.6063.8 |
---|---|
article description | cable assembly GST18I5KSB- 15H 60TB05 |
EAN | 4049088312748 |
order unit | 8 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7619.2 g |
net weight single part | 911 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 8 piece(s) |