cable assembly GST18I5KS-S 25 30PB02
Artikelnr. 92.258.3004.9
gesis® CLASSIC connection cable, male - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 3 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier pastel blue
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 92.258.3004.9 |
---|---|
article description | cable assembly GST18I5KS-S 25 30PB02 |
EAN | 4049644007439 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 11764.995 g |
net weight single part | 756.2 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |