cable assembly GST15I2KS-S 15HW 20PB01
Articlenr. 91.222.2064.9
gesis® MINI connection cable, male - free end, number of poles 2, rated voltage 250 V, rated current 6 A, cable type H05Z1Z1-F, fire class Eca, total length 2 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pastel blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.222.2064.9 |
---|---|
article description | cable assembly GST15I2KS-S 15HW 20PB01 |
EAN | 4015573925243 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 7850 g |
net weight single part | 147.5 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |