cable assembly BST14I2KF-S 50Z 05PB02
Articlenr. 94.425.0594.9
gesis® NV connection cable, male - free end, number of poles 2, rated voltage 50 V, rated current 3 A, cable type L03Z1Z1-U, fire class Eca, total length 0.5 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier pastel blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 94.425.0594.9 |
---|---|
article description | cable assembly BST14I2KF-S 50Z 05PB02 |
EAN | 4049088096822 |
order unit | 250 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 5165 g |
net weight single part | 20.25 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 250 piece(s) |