device connector RST20I5S S1 M13V GL
Articlenr. 96.056.6153.0
RST® CLASSIC device connector, modular, angled 7°, M16, number of poles 5, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier light grey
Price
![](/static/com.wieland.context.default/img/spinner.gif)
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.056.6153.0 |
---|---|
article description | device connector RST20I5S S1 M13V GL |
EAN | 4015573983946 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 5500 g |
net weight single part | 49 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |