device connector RST20I3S S1 M91VL BR0
Articlenr. 96.034.6251.4
RST® CLASSIC device connector, modular, angled 90°, M25, number of poles 3, model male, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, color of coding/ contact carrier signal brown
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.034.6251.4 |
---|---|
article description | device connector RST20I3S S1 M91VL BR0 |
EAN | 4015573954915 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 3095 g |
net weight single part | 30.1 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |